Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 71011Y-14-05SR |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End size 1 | -14 |
| End Type 1 | Banjo |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.846 |
| Hose cut off factor MM | 21.488 |
| Hose size | -5 |
| Product height in | 0.708 |
| Product height mm | 17.983 |
| Product material | 304 Stainless steel |
| Product width in | 1.102 |
| Product width mm | 27.991 |
| Series | Winner 1-Piece |
| Thread sealant | No |
