Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 71011Y-18-08SR |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -18 |
| End Type 1 | Banjo |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.062 |
| Hose cut off factor MM | 26.975 |
| Hose size | -8 |
| Product height in | 0.866 |
| Product height mm | 21.996 |
| Product material | 304 Stainless steel |
| Product width in | 1.417 |
| Product width mm | 35.992 |
| Series | Winner 1-Piece |
| Thread sealant | No |
