Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.405 |
| A dimension MM | 86.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87311-12-12Z |
| Compatible hose ID IN | 0.750 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.889 |
| Hose cut off factor MM | 48.000 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 3.410 |
| Product length mm | 86.614 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
