Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.405 |
| A dimension MM | 86.487 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87311Y-12-12SV |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -12 |
| End Type 1 | Split flange code 61 |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.890 |
| Hose cut off factor MM | 48.006 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product height mm | 39.522 |
| Product length in | 3.405 |
| Product length mm | 86.487 |
| Product material | 316L Stainless steel |
| Product width in | 1.556 |
| Product width mm | 39.522 |
| Seal material | Flourocarbon (FKM) |
| Series | Winner 1-Piece |
| Thread sealant | No |
