Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.354 |
| A dimension MM | 136.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87311Y-24-24VSR |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | H0554 |
| Construction Style | Crimp |
| End size 1 | -24 |
| End size 2 | -24 |
| End Type 1 | Split flange code 61 |
| End type 2 | Line/hose/tube |
| Hose cut off factor IN | 2.677 |
| Hose cut off factor MM | 68.000 |
| Hose size | -24 |
| Inside diameter IN | 1.259 |
| Inside diameter MM | 32.000 |
| Product height in | 2.638 |
| Product height mm | 67.000 |
| Product length in | 5.354 |
| Product length mm | 135.999 |
| Product material | 304 Stainless steel |
| Product width in | 2.638 |
| Product width mm | 67.000 |
| Thread sealant | No |
