Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.354 |
| A dimension MM | 136.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87311Y-24-24ZHWRZ |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -24 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.677 |
| Hose cut off factor MM | 67.996 |
| Hose size | -24 |
| Inside diameter IN | 1.2590 |
| Inside diameter MM | 31.9790 |
| Product height in | 3.700 |
| Product height mm | 93.980 |
| Product length in | 3.354 |
| Product length mm | 85.192 |
| Product material | Carbon steel |
| Product width mm | 82.194 |
| Series | Winner 1-Piece |
| Thread sealant | No |
