Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.590 |
| A dimension MM | 141.986 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87311Y-32-32ZHWRZ |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -32 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.755 |
| Hose cut off factor MM | 69.977 |
| Hose size | -32 |
| Inside diameter IN | 1.692 |
| Inside diameter MM | 42.977 |
| Product material | Carbon steel |
| Seal material | Flourocarbon (FKM) |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Working pressure max bar | 206 |
| Working pressure max psi | 3000 |