Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.590 |
| A dimension MM | 142.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87311Y-32-32ZN |
| Compatible hose ID IN | 2.000 |
| Construction Style | Crimp |
| End size 1 | -32 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 2.755 |
| Hose cut off factor MM | 70.000 |
| Inside diameter IN | 1.6920 |
| Inside diameter MM | 43.0000 |
| Product height in | 3.150 |
| Product height mm | 80.010 |
| Product length in | 5.590 |
| Product length mm | 141.986 |
| Product material | Carbon steel |
| Product width in | 3.150 |
| Product width mm | 80.010 |
