Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.409 |
| A dimension MM | 112.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87311Y1-20-20Z |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.283 |
| Hose cut off factor MM | 58.000 |
| Hose size | -20 |
| Inside diameter IN | 1.062 |
| Inside diameter MM | 27.000 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 4.410 |
| Product length mm | 112.014 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
