Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.779 |
| A dimension MM | 223.000 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87341-12-12Z |
| Compatible hose ID IN | 0.750 |
| Construction Style | Crimp |
| Drop dimension IN | 0.933 |
| Drop dimension MM | 23.70 |
| End size 1 | -12 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.003 |
| Hose cut off factor MM | 76.300 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 2.370 |
| Product height mm | 60.198 |
| Product length in | 5.260 |
| Product length mm | 133.604 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
