Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.153 |
| A dimension MM | 130.900 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87341Y-16-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 30 |
| End size 1 | -16 |
| End size 2 | -16 |
| End type 1 | Split flange code 61 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.303 |
| Hose cut off factor MM | 83.900 |
| Hose size | -16 |
| Inside diameter IN | 0.826 |
| Inside diameter MM | 21.000 |
| Product height in | 2.963 |
| Product height mm | 75.250 |
| Product length in | 6.020 |
| Product length mm | 152.900 |
| Product material | Carbon steel |
| Product width in | 1.748 |
| Product width mm | 44.399 |
