Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.775 |
| A dimension MM | 146.700 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87341Y-20-20H32Z |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.259 |
| Drop dimension MM | 31.98 |
| End connection torque | 52-66 lb-ft(70-90 Nm) |
| End size 1 | -20 |
| End Type 1 | Split flange code 61 |
| Finish plating | None |
| Hose cut off factor IN | 3.649 |
| Hose cut off factor MM | 92.700 |
| Hose size | -20 |
| Inside diameter IN | 1.0620 |
| Inside diameter MM | 26.9750 |
| Product height in | 1.256 |
| Product height mm | 31.902 |
| Product length mm | 146.700 |
| Product width in | 2.413 |
| Product width mm | 61.300 |
| Series | Winner 1-Piece |
| Thread sealant | No |
