Hose Fittings 87341Y-08-08Z (RIGHT)

fitting-nipple

87341Y-20-20ZHWRZ

Catalog item:

87341Y-20-20ZHWRZ


Tools

Product specifications

Characteristic
Value
A dimension IN5.846
A dimension MM148.500
Angle shape45 Degree
BrandWinner by Danfoss
Catalog Item87341Y-20-20ZHWRZ
Compatible hose ID IN1.250
Compatible hose ID MM31.750
Construction StyleCrimp
Drop dimension IN1.330
Drop dimension MM33.8
End connection torque52-66 lb-ft(70-90 Nm)
End size 1-20
End type 1Split flange code 61
Finish platingZinc plating
Hose cut off factor IN3.720
Hose cut off factor MM94.488
Hose size-20
Inside diameter IN1.0620
Inside diameter MM26.9750
Product height in1.330
Product height mm33.782
Product length in5.846
Product length mm148.488
Product materialCarbon steel
Product width in2.858
Product width mm72.593
SeriesWinner 1-Piece
Thread sealantNo