Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.011 |
| A dimension MM | 152.700 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87341Y-24-20H38Z |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.496 |
| Drop dimension MM | 38.00 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -24 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.885 |
| Hose cut off factor MM | 98.700 |
| Hose size | -20 |
| Inside diameter IN | 1.0620 |
| Inside diameter MM | 26.9750 |
| Product height in | 1.496 |
| Product height mm | 37.998 |
| Product length in | 6.012 |
| Product material | Carbon steel |
| Product width in | 2.413 |
| Product width mm | 61.290 |
| Series | Winner 1-Piece |
| Thread sealant | No |
