Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.003 |
| A dimension MM | 177.900 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87341Y-24-24ZHRSV |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 1.530 |
| Drop dimension MM | 38.86 |
| End connection torque | 46-58 lb-ft(62-79 Nm) |
| End Type 1 | Split flange code 61 |
| Finish plating | Passivate |
| Hose cut off factor IN | 4.320 |
| Hose cut off factor MM | 109.728 |
| Hose size | -24 |
| Inside diameter IN | 1.250 |
| Inside diameter MM | 31.750 |
| Product height in | 1.530 |
| Product height mm | 38.862 |
| Product length in | 7.004 |
| Product length mm | 177.900 |
| Product material | 316L Stainless steel |
| Product width in | 2.690 |
| Product width mm | 68.326 |
| Seal material | Flourocarbon (FKM) |
| Series | Winner 1-Piece |
