Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.003 |
| A dimension MM | 177.900 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87341Y-32-24ZHZ |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.536 |
| Drop dimension MM | 39.01 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -32 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.356 |
| Hose cut off factor MM | 109.900 |
| Hose size | -32 |
| Inside diameter IN | 1.2590 |
| Inside diameter MM | 31.9790 |
| Product height in | 1.539 |
| Product height mm | 39.091 |
| Product length in | 7.004 |
| Product length mm | 177.900 |
| Product material | Carbon steel |
| Product width in | 3.792 |
| Product width mm | 96.317 |
| Series | Winner 1-Piece |
| Thread sealant | No |
