fitting-nipple
87341Y1-20-20JRZ
Tools87341Y1-20-20JRZ Product specifications
Characteristic | Value |
|---|
| Brand | Winner by Danfoss |
| Catalog Item | 87341Y1-20-20JRZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Hose size | -20 |
| Product material | Carbon steel |