Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.990 |
| A dimension MM | 75.946 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87391Y-08-08H40Z |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.574 |
| Drop dimension MM | 39.98 |
| End connection torque | 24-26 lb-ft(33-35 Nm) |
| End size 1 | -8 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.751 |
| Hose cut off factor MM | 44.475 |
| Hose size | -8 |
| Inside diameter IN | 0.3930 |
| Inside diameter MM | 9.9820 |
| Product height in | 1.574 |
| Product height mm | 39.980 |
| Product length in | 2.990 |
| Product material | Carbon steel |
| Product width in | 1.212 |
| Product width mm | 30.785 |
| Series | Winner 1-Piece |
| Thread sealant | No |
