Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.122 |
| A dimension MM | 104.700 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87391Y-12-12Z |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| Drop dimension IN | 2.440 |
| Drop dimension MM | 62.00 |
| End size 1 | -12 |
| End size 2 | -12 |
| End type 1 | Split flange code 61 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.606 |
| Hose cut off factor MM | 66.200 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 3.179 |
| Product height mm | 80.749 |
| Product length in | 4.872 |
| Product length mm | 123.751 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
