Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.094 |
| A dimension MM | 104.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87391Y-16-12RZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.440 |
| Drop dimension MM | 61.98 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -16 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.570 |
| Hose cut off factor MM | 65.278 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product height in | 3.230 |
| Product height mm | 82.042 |
| Product length in | 4.960 |
| Product length mm | 125.984 |
| Product material | Carbon steel |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Working pressure max bar | 345 |
| Working pressure max psi | 5000 |
