Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.870 |
| A dimension MM | 123.698 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87391Y-16-16ZHZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.657 |
| Drop dimension MM | 67.49 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -16 |
| End Type 1 | Split flange code 61 |
| Finish plating | None |
| Hose cut off factor IN | 3.010 |
| Hose cut off factor MM | 76.454 |
| Hose size | -16 |
| Inside diameter IN | 0.8260 |
| Inside diameter MM | 20.9800 |
| Product height in | 2.657 |
| Product height mm | 67.488 |
| Product length in | 4.870 |
| Product length mm | 123.698 |
| Product width in | 1.929 |
| Product width mm | 48.997 |
| Series | Winner 1-Piece |
| Thread sealant | No |
