Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.870 |
| A dimension MM | 123.700 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87391Y-16-16ZN |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 68.00 |
| End size 1 | -16 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 3.019 |
| Hose cut off factor MM | 76.700 |
| Hose size | -16 |
| Inside diameter IN | 0.8260 |
| Inside diameter MM | 21.0000 |
| Product height in | 3.570 |
| Product height mm | 90.678 |
| Product length in | 5.744 |
| Product length mm | 145.898 |
| Product material | Carbon steel |
| Product width in | 1.748 |
| Product width mm | 44.399 |
