Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.122 |
| A dimension MM | 104.700 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87391Y-20-12Z |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 2.440 |
| Drop dimension MM | 62.00 |
| End size 1 | -20 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.606 |
| Hose cut off factor MM | 66.200 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 3.170 |
| Product height mm | 80.518 |
| Product length in | 5.120 |
| Product length mm | 130.048 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
