Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.870 |
| A dimension MM | 123.700 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87391Y-20-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 68.00 |
| End size 1 | -20 |
| End size 2 | -16 |
| End Type 1 | Split flange code 61 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.019 |
| Hose cut off factor MM | 76.700 |
| Hose size | -16 |
| Inside diameter IN | 0.8260 |
| Inside diameter MM | 21.0000 |
| Product height in | 3.577 |
| Product height mm | 90.851 |
| Product length in | 5.870 |
| Product length mm | 149.101 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
