Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.728 |
| A dimension MM | 145.500 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87391Y-20-20RZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 3 |
| Drop dimension MM | 78 |
| End connection torque | 52-66 lb-ft(70-90 Nm) |
| End size 1 | -20 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.602 |
| Hose cut off factor MM | 91.491 |
| Hose size | -20 |
| Inside diameter IN | 1.062 |
| Inside diameter MM | 26.975 |
| Product material | Carbon steel |
| Seal material | Flourocarbon (FKM) |
| Series | Winner 1-Piece |
| Thread sealant | No |
