Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.728 |
| A dimension MM | 145.500 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87391Y-20-20Z |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 79.00 |
| End size 1 | -20 |
| End size 2 | -20 |
| End Type 1 | Split flange code 61 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.602 |
| Hose cut off factor MM | 91.500 |
| Hose size | -20 |
| Inside diameter IN | 1.0620 |
| Inside diameter MM | 27.0000 |
| Product height in | 4.252 |
| Product height mm | 108.001 |
| Product length in | 6.728 |
| Product length mm | 170.901 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
