Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.889 |
| A dimension MM | 175.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87391Y-20-24Z |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 79.00 |
| End size 1 | -20 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.212 |
| Hose cut off factor MM | 107.000 |
| Hose size | -24 |
| Inside diameter IN | 1.1810 |
| Inside diameter MM | 30.0000 |
| Product height in | 4.636 |
| Product height mm | 117.749 |
| Product length in | 7.890 |
| Product length mm | 200.401 |
| Product material | Carbon steel |
| Product width in | 2.697 |
| Product width mm | 68.501 |
