Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.984 |
| A dimension MM | 177.400 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87391Y-24-24RSV |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 3.700 |
| Drop dimension MM | 93.98 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -24 |
| End Type 1 | Split flange code 61 |
| Finish plating | Passivate |
| Hose cut off factor IN | 4.307 |
| Hose cut off factor MM | 109.400 |
| Hose size | -24 |
| Inside diameter IN | 1.259 |
| Inside diameter MM | 31.979 |
| Product height in | 3.700 |
| Product height mm | 93.980 |
| Product length in | 6.984 |
| Product length mm | 177.394 |
| Product material | 316L Stainless steel |
| Product width in | 2.696 |
| Product width mm | 68.478 |
| Series | Winner 1-Piece |
| Thread sealant | No |
