Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.795 |
| A dimension MM | 198.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87391Y-24-32ZN |
| Compatible hose ID IN | 2.000 |
| Construction Style | Crimp |
| Drop dimension IN | 4.000 |
| Drop dimension MM | 94.00 |
| End size 1 | -24 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 4.960 |
| Hose cut off factor MM | 126.000 |
| Inside diameter IN | 1.4560 |
| Inside diameter MM | 37.0000 |
| Product height in | 5.280 |
| Product height mm | 134.112 |
| Product length in | 8.980 |
| Product length mm | 228.092 |
| Product material | Carbon steel |
| Product width in | 3.150 |
| Product width mm | 80.010 |
