Product specifications
Characteristic | Value |
---|---|
A dimension IN | 5.787 |
A dimension MM | 147.000 |
Angle shape | 90 Degree |
Brand | Winner by Danfoss |
Compatible hose ID IN | 1.250 |
Construction Style | Crimp |
Drop dimension IN | 3.169 |
Drop dimension MM | 80.5 |
End size 1 | -32 |
End type 1 | Split flange code 61 |
Finish plating | Zinc plating |
Hose cut off factor IN | 3.661 |
Hose cut off factor MM | 93.000 |
Inside diameter IN | 1.0620 |
Inside diameter MM | 27.0000 |
Product height in | 4.330 |
Product height mm | 109.982 |
Product length in | 7.190 |
Product length mm | 182.626 |
Product material | Carbon steel |
Product width in | 2.800 |
Product width mm | 71.120 mm |
Thread sealant | No |
Working pressure max bar | 206 |
Working pressure max psi | 3000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |