Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.021 |
| A dimension MM | 203.750 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87391Y-32-32BSSV |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 4.490 |
| Drop dimension MM | 114.05 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -32 |
| End Type 1 | Split flange code 61 |
| Finish plating | Passivate |
| Hose cut off factor IN | 5.187 |
| Hose cut off factor MM | 131.750 |
| Hose size | -32 |
| Inside diameter IN | 1.692 |
| Inside diameter MM | 42.977 |
| Product height in | 4.498 |
| Product height mm | 114.249 |
| Product length in | 8.022 |
| Product length mm | 203.750 |
| Product material | 316L Stainless steel |
| Product width in | 3.220 |
| Product width mm | 81.788 |
| Series | Winner 1-Piece |
| Thread sealant | No |
