Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.021 |
| A dimension MM | 203.750 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87391Y-32-32Z |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| Drop dimension IN | 4.000 |
| Drop dimension MM | 114.00 |
| End size 1 | -32 |
| End size 2 | -32 |
| End Type 1 | Split flange code 61 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 5.187 |
| Hose cut off factor MM | 131.750 |
| Hose size | -32 |
| Inside diameter IN | 1.6920 |
| Inside diameter MM | 43.0000 |
| Product height in | 6.073 |
| Product height mm | 154.249 |
| Product length in | 9.427 |
| Product length mm | 239.451 |
| Product material | Carbon steel |
| Product width in | 2.811 |
| Product width mm | 71.399 |
