Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.854 |
| A dimension MM | 72.500 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87391YT-12-08Z |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.889 |
| Drop dimension MM | 47.98 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -12 |
| End Type 1 | Split flange code 61 |
| Finish plating | None |
| Hose cut off factor IN | 1.614 |
| Hose cut off factor MM | 40.996 |
| Hose size | -8 |
| Inside diameter IN | 0.3930 |
| Inside diameter MM | 9.9820 |
| Product height in | 1.902 |
| Product height mm | 48.300 |
| Product length in | 2.854 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Series | Winner 1-Piece |
| Thread sealant | No |
