Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.094 |
| A dimension MM | 104.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87391YT-16-12Z |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.440 |
| Drop dimension MM | 61.98 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -16 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.578 |
| Hose cut off factor MM | 65.481 |
| Hose size | -12 |
| Inside diameter IN | 0.5700 |
| Inside diameter MM | 14.4780 |
| Product height in | 2.440 |
| Product height mm | 61.976 |
| Product length in | 4.094 |
| Product length mm | 103.988 |
| Product material | Carbon steel |
| Product width in | 1.748 |
| Product width mm | 44.399 |
| Seal material | Flourocarbon (FKM) |
| Series | Winner 1-Piece |
| Thread sealant | No |
