Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.090 |
| A dimension MM | 78.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87611Y-08-08Z |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.850 |
| Hose cut off factor MM | 47.000 |
| Hose size | -8 |
| Inside diameter IN | 0.3930 |
| Inside diameter MM | 10.0000 |
| Product height in | 1.248 |
| Product height mm | 31.699 |
| Product length in | 3.090 |
| Product length mm | 78.486 |
| Product material | Carbon steel |
| Product width in | 1.248 |
| Product width mm | 31.699 |
