Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.090 |
| A dimension MM | 103.886 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87611Y-16-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection torque | 42-50 lb-ft(57-68 Nm) |
| End size 1 | -16 |
| End type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.244 |
| Hose cut off factor MM | 56.998 |
| Hose size | -16 |
| Inside diameter IN | 0.826 |
| Inside diameter MM | 20.980 |
| Product height in | 1.929 |
| Product height mm | 48.997 |
| Product length in | 4.094 |
| Product length mm | 103.988 |
| Product material | Carbon steel |
| Product width in | 1.929 |
| Product width mm | 48.997 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Working pressure max BAR | 414 |
| Working pressure max PSI | 6000 |
