Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.543 |
| A dimension MM | 90.000 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87641Y-16-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 35 |
| End size 1 | -16 |
| End type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.500 |
| Hose cut off factor MM | 88.900 |
| Hose size | -16 |
| Inside diameter IN | 0.826 |
| Inside diameter MM | 21.000 |
| Product height in | 3.267 |
| Product height mm | 82.982 |
| Product length in | 6.287 |
| Product length mm | 159.690 |
| Product material | Carbon steel |
| Product width in | 1.929 |
| Product width mm | 48.997 |
