Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.390 |
| A dimension MM | 187.800 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87641Y-24-24Z |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 1.920 |
| Drop dimension MM | 48.77 |
| End connection torque | 117-134 lb-ft(159-182 Nm) |
| End size 1 | -24 |
| End Type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.710 |
| Hose cut off factor MM | 119.634 |
| Hose size | -24 |
| Inside diameter IN | 1.2500 |
| Inside diameter MM | 31.7500 |
| Product height in | 1.920 |
| Product height mm | 48.768 |
| Product length in | 7.390 |
| Product material | Carbon steel |
| Product width in | 2.690 |
| Product width mm | 68.326 |
| Series | Winner 1-Piece |
