Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.858 |
| A dimension MM | 72.500 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87691Y-08-08ZHZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.889 |
| Drop dimension MM | 47.98 |
| End connection torque | 15-19 lb-ft(20-25 Nm) |
| End size 1 | -8 |
| End Type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.640 |
| Hose cut off factor MM | 41.656 |
| Hose size | -8 |
| Inside diameter IN | 0.3900 |
| Inside diameter MM | 9.9060 |
| Product height in | 1.889 |
| Product height mm | 47.981 |
| Product length in | 2.854 |
| Product length mm | 72.500 |
| Product material | Carbon steel |
| Product width in | 1.248 |
| Product width mm | 31.699 |
| Series | Winner 1-Piece |
