Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.728 |
| A dimension MM | 145.500 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87691Y-20-20Z |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 3.523 |
| Drop dimension MM | 89.48 |
| End connection torque | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -20 |
| End Type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.602 |
| Hose cut off factor MM | 91.491 |
| Hose size | -20 |
| Inside diameter IN | 1.0600 |
| Inside diameter MM | 26.9240 |
| Product height in | 3.520 |
| Product height mm | 89.408 |
| Product length mm | 145.288 |
| Product material | Carbon steel |
| Product width in | 2.410 |
| Product width mm | 61.214 |
| Series | Winner 1-Piece |
