Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.000 |
| A dimension MM | 152.400 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | AE38109U |
| Drop dimension IN | 8 |
| Drop dimension MM | 200 |
| Finish plating | Protective oil |
| Product material | Carbon steel |
| Thread sealant | No |