Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.160 |
| A dimension MM | 131.000 |
| Angle shape | 22.5 Degree |
| Backup hex size IN | 1.625 |
| Backup hex size MM | 41.275 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EC3029-1616S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.972 |
| Drop dimension MM | 24.69 |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.275 |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 |
| End type 1 | Female ORFS swivel |
| Finish plating | Protective oil |
| Hose cut off factor IN | 3.850 |
| Hose cut off factor MM | 97.800 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.300 |
| Product height in | 0.972 |
| Product height mm | 24.689 |
| Product length in | 5.587 |
| Product length mm | 141.900 |
| Product material | Carbon steel |
| Product width in | 1.941 |
| Product width mm | 49.301 |
| Series | 100R5 Reusable |
| Thread size 1 | 1 7/16-12 UN |