Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.060 |
| A dimension MM | 52.300 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EC3428-1210S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 0.950 |
| Drop dimension MM | 24.20 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End connection torque | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.040 |
| Hose cut off factor MM | 26.400 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.800 |
| Product height in | 1.520 |
| Product height mm | 38.608 |
| Product length in | 2.191 |
| Product length mm | 55.640 |
| Product material | Carbon steel |
| Product width in | 1.386 |
| Product width mm | 35.204 |
| Series | Global skive |
| Thread size 1 | 1 1/16-12 UN |
