Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 6S20FHB20.068 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End size 2 | -6 |
| End type 1 | Female 37 degree swivel |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.225 |
| Hex size 2 IN | 0.875 |
| Hex size 2 MM | 22.225 |
| Hose cut off factor IN | 1.370 |
| Hose cut off factor MM | 34.798 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146140111 |
