Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.576 |
| A dimension MM | 90.830 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC1289-4040S |
| Compatible hose ID IN | 2.500 |
| Compatible hose ID MM | 63.500 |
| Construction Style | Crimp |
| End size 1 | -40 |
| End Type 1 | Braze Type |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.866 |
| Hose cut off factor MM | 22.000 |
| Hose size | -40 |
| Inside diameter IN | 2.090 |
| Inside diameter MM | 53.086 |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 3.576 |
| Product length mm | 90.830 |
| Product material | Carbon steel |
| Product width in | 3.000 |
| Product width mm | 76.200 |
