Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.476 |
| A dimension MM | 113.690 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC1289-4848S |
| Compatible hose ID IN | 3.000 |
| Compatible hose ID MM | 76.200 |
| Construction Style | Crimp |
| End size 1 | -48 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.916 |
| Hose cut off factor MM | 23.266 |
| Hose size | -48 |
| Inside diameter IN | 2.504 |
| Inside diameter MM | 63.600 |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 4.476 |
| Product length mm | 113.690 |
| Product material | Carbon steel |
| Product width in | 3.500 |
| Product width mm | 88.900 |
