Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.250 |
| A dimension MM | 57.150 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC1386-24S |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 2.640 |
| Drop dimension MM | 67.06 |
| End size 1 | -24 |
| Finish plating | Protective oil |
| Hose size | -24 |
| Inside diameter IN | 1.155 |
| Inside diameter MM | 29.337 |
| Product height in | 2.640 |
| Product height mm | 67.056 |
| Product length in | 2.250 |
| Product length mm | 57.150 |
| Product material | Carbon steel |
| Product width in | 1.495 |
| Product width mm | 37.973 |
| Series | FC Series |
| Thread sealant | No |