Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.004 |
| A dimension MM | 50.900 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 87341-16-20Z |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End type 1 | Female pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 2 IN | 0.750 |
| Hex size 2 MM | 19.000 |
| Hose cut off factor IN | 1.083 |
| Hose cut off factor MM | 27.508 |
| Hose size | -4 |
| Inside diameter IN | 0.169 |
| Inside diameter MM | 4.300 |
| Product material | Carbon steel |