Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.029 |
| A dimension MM | 51.500 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC2041-20S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 0.929 |
| Drop dimension MM | 23.60 |
| End size 1 | -20 |
| Finish plating | Protective oil |
| Hose size | -20 |
| Inside diameter IN | 0.925 |
| Inside diameter MM | 23.495 |
| Product height in | 0.929 |
| Product height mm | 23.597 |
| Product length in | 2.029 |
| Product length mm | 51.537 |
| Product material | Carbon steel |
| Product width in | 1.245 |
| Product width mm | 31.623 |
| Series | FC Series |
| Thread sealant | No |