Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.807 |
| A dimension MM | 96.700 |
| Angle shape | 110 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC2698-32S |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 5.295 |
| Drop dimension MM | 134.49 |
| End size 1 | -32 |
| Finish plating | Protective oil |
| Hose cut off factor IN | 3.807 |
| Hose cut off factor MM | 96.698 |
| Hose size | -32 |
| Product height in | 5.295 |
| Product height mm | 134.493 |
| Product length in | 3.807 |
| Product length mm | 96.700 |
| Product material | Carbon steel |
| Product width in | 1.995 |
| Product width mm | 50.673 |
| Series | FC Series |
| Thread sealant | No |